MITSUBISHI ELECTRIC Changes for the Better

Reuse an existing CC-Link IE Field Basic network when upgrading to an MX Controller.

Available free of charge, CLPA certified, and configured directly in GX Works3, the add-on enables seamless integration of supported CC-Link IE Field Basic devices while minimising network changes.

MX Controllers do not natively support CC-Link IE Field Basic devices.

The CC-Link IE Field Basic Add-on connects the MX Controller to an existing Basic network and exchanges data with Basic devices as a gateway.

The solution is CLPA certified, ensuring compliance with CC-Link IE Field Basic standards and reliable interoperability.

Connect your existing CC-Link IE Field Basic devices without replacing the network. The add-on is configured directly in GX Works3, allowing engineers to work within the familiar MX engineering environment.

Additional benefits include:

  • Faster performance – direct control from the firmware enables faster processing compared to standard programs, helping applications run more efficiently and respond more quickly.
  • Faster and easier development – common libraries and AI technologies help simplify development, reducing the time and effort needed to create and implement new solutions.
  • More flexibility for advanced applications – support for custom instructions and new protocol development makes it easier to address more complex or specific application requirements.

How it works?

1. Install the CC-Link IE Field Basic Add-on on both the MX Controller and GX Works3.

2. Configure the CC-Link IE Field Basic network directly in GX Works3, with no additional engineering software required.

3. The add-on communicates with supported CC-Link IE Field Basic devices.

4. The user program reads RX, RY, RWr and RWw data.

Compatibility and specifications

Supported MX Controller modelsMX-F, MX-F with Safety Functions, MX-F support EtherCAT, MX-R
Manager station1
Initial support16 remote stations, 1 group
Network speed100 Mbps
Cyclic transmission (user data)UDP port 61450
Remote station auto-detectionUDP port 61451
Network topologyStar, line or mixed topology
Transmission medium100BASE-TX compatible cable
Maximum station-to-station distance100m
Supported portsGeneral Ethernet port, P2 (MX-F), P3 (MX-R)

Link points differ by controller model. Refer to the documentation for details.

Register to download the Add-on

Before downloading the Add-on, you can access the installation instruction below to learn how to install and configure it in GX Works3.

Seleccionar...
0/255
Los campos marcados con un * son obligatorios.